Vidensøgning
Download dokument () af 20
We make what matters work*

170M4987
Modelkode: FUSE 500A 1000V 1TN/110 AR

Fuse-link, high speed, 500 A, AC 1000 V, DIN 1, 51 x 69 x 138 mm, aR, DIN, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4987
EAN
5027590455312
UPC
051712677714
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
594 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 500A 1000V 1TN/110 AR

Electrical data

Amperage Rating
500 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR
Clearing (I2T)
375000 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.