Vidensøgning
Download dokument () af 20
We make what matters work*

170M5062
Modelkode: FUSE 630A 690V 2TN/80 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 630 A, Fuse size: 2, Top fuse status indicator, DIN 43653, TN/80 Type T Indicator for Micro

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5062
EAN
5027590455510
UPC
051712259989
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
594 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 630A 690V 2TN/80 AR UC

Elektriske data

Amperage Rating
630 A
Class
Class aR
Clearing (I2T)
275000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
41000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
90 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
2
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.