Download dokument () af 20

170M5208
Modelkode: FUSE 400A 690V 2TN/110 AR UC

Fuse-link, high speed, 400 A, AC 690 V, DIN 2, 61 x 75 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5208
EAN
5027590456180
UPC
051712260510
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
623 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 400A 690V 2TN/110 AR UC

Electrical data

Amperage Rating
400 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
74000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.