Vidensøgning
Download dokument () af 20
We make what matters work*

170M5284

Fuse-link, high speed, 800 A, AC 690 V, size 2, 61 x 77 x 212 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5284
EAN
5996516015445
Product Length/Depth
205 mm
Product Height
78 mm
Product Width
89 mm
Product Weight
0.7 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
800 A
Voltage rating
690 V
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.