Vidensøgning
Download dokument () af 20
We make what matters work*

170M5314

Fuse-link, high speed, 800 A, AC 690 V, 200 kA, size 2, 61 x 61 x 126 mm, aR, IEC, single indicator, french style

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5314
EAN
5704057028974
UPC
051712260916
Product Length/Depth
12 mm
Product Height
126 mm
Product Width
61 mm
Product Weight
247.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
800 A
Class
Class aR
Clearing (I2T)
575000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
86000
Voltage rating
700 V (UL), 690 V (IEC)
Watt losses
105 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fitted with:
Type T Indicator for micro
Fuse indicator
Non Indicating
Fuse size
2
Fuse type
French style
E/Type indicator for micro

Eksportér produktspecifikation