Vidensøgning
Download dokument () af 20
We make what matters work*

170M5361

Fuse-link, high speed, 550 A, AC 690 V, size 2, 61 x 77 x 126 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5361
EAN
5704057029056
UPC
051712260978
Product Length/Depth
126 mm
Product Height
59 mm
Product Width
84 mm
Product Weight
610 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
550 A
Class
Class aR
Clearing (I2T)
300000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
28000
Voltage rating
690 V
Watt losses
80 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
French style
EKN/Type K Indicator for Micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.