Vidensøgning
Download dokument () af 20
We make what matters work*

170M5392
Modelkode: FUSE 400A 1250V 2BKN/75 AR CU

Fuse-link, high speed, 400 A, AC 1250 V, size 2, 61 x 75 x 77 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5392
EAN
5027590456838
UPC
051712816748
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
743.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 400A 1250V 2BKN/75 AR CU

Electrical data

Amperage Rating
400 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
140000 at 1000 V, 180000 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/75 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.