Download dokument () af 20

170M5464
Modelkode: FUSE 800A 690V 2BKN/50 AR UC

Fuse-link, high speed, 800 A, AC 690 V, size 2, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5464
EAN
5027590457330
UPC
051712217224
Product Length/Depth
77 mm
Product Height
59 mm
Product Width
51 mm
Product Weight
564 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 800A 690V 2BKN/50 AR UC

Electrical data

Amperage Rating
800 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
575000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.