Vidensøgning
Download dokument () af 20
We make what matters work*

170M5479

Fuse-link, high speed, 900 A, AC 690 V, 2 x size 2, 59 x 149 x 69 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5479
EAN
5996516016084
Product Length/Depth
160 mm
Product Height
65 mm
Product Width
92 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
900 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.