Nulstil
Nulstil
Eaton Bussmann series high speed square body fuse, 900 A, 690 V (IEC), 700 V (UL), 50.4 Millimeter, Size 2, Top fuse status indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5515
|
| EAN |
5027590457644
|
| UPC |
051712261555
|
| Product Length/Depth |
168 mm
|
| Product Height |
80 mm
|
| Product Width |
124 mm
|
| Product Weight |
89.8 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
900 A
|
| Class |
Class aR
|
| Clearing (I2T) |
840000 at 660 V
|
| Interrupt rating |
200 kAIC
|
| Pre arc (I2T) |
125000
|
| Voltage rating |
690 V (IEC), 700 V (UL)
|
| Watt losses |
110 W
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
2
|
| Fuse type |
Flush end
G/Visual indicator |