Vidensøgning
Download dokument () af 20
We make what matters work*

170M5540
Modelkode: FUSE 800A 1000V 2FKE/115 AR

Fuse-link, high speed, 800 A, AC 1000 V, size 2, 65 x 180 x 280 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5540
EAN
5704057029971
UPC
051712677837
Product Length/Depth
161 mm
Product Height
59 mm
Product Width
76 mm
Product Weight
0.45 g
Compliances
RoHS Compliant
Certifications
IEC Rated
Model Code
FUSE 800A 1000V 2FKE/115 AR

Electrical data

Amperage Rating
800 A
Voltage rating
1000 V
Interrupt rating
125 kAIC
Class
Class gR
Clearing (I2T)
1200000 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse size
2
Quantity
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.