Vidensøgning
Download dokument () af 20
We make what matters work*

170M5560

Fuse-link, high speed, 500 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, IEC, UL, type K indicator, flush end, 16 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5560
EAN
5027590457668
UPC
051712261616
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
552.021 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL

Elektriske data

Amperage Rating
500 A
Class
Class aR
Clearing (I2T)
145000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
21500
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
75 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
Flush end
GKN/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.