Vidensøgning
Download dokument () af 20
We make what matters work*

170M5562

Fuse-link, high speed, 630 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, IEC, UL, type K indicator, flush end, 16 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5562
EAN
5027590316194
UPC
051712261630
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
560 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
630 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
275000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.