Download dokument () af 20

170M5614
Modelkode: FUSE 800A 690V 2FU/90 AR UC

Fuse-link, high speed, 800 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5614
EAN
5027590457903
UPC
051712261876
Product Length/Depth
135 mm
Product Height
59 mm
Product Width
59 mm
Product Weight
318 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 800A 690V 2FU/90 AR UC

Electrical data

Amperage Rating
800 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
575000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse indicator
None
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.