Vidensøgning
Download dokument () af 20
We make what matters work*

170M5648

Fuse-link, high speed, 800 A, AC 1250 V, size 2, 61 x 77 x 91 mm, aR, IEC, UL, type K indicator, flush end, 16 UNC

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5648
UPC
051712261951
Product Length/Depth
3.03 in
Product Height
3.58 in
Product Width
2.4 in
Product Weight
828.75 lb
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
IEC Rated

Elektriske data

Amperage Rating
800 A
Class
Class aR
Clearing (I2T)
1200000 at 1000 V 1550000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
245000
Voltage rating
1300 V (UL), 1250 V (IEC)
Watt losses
120 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
2
Fuse type
GKN/90 Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.