Vidensøgning
Download dokument () af 20
We make what matters work*

170M5668
Modelkode: FUSE 1250A 600V 2FKE/90 AR UC

Fuse-link, high speed, 1250 A, AC 600 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, single indicator, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5668
EAN
5027590458184
UPC
051712262071
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
318 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1250A 600V 2FKE/90 AR UC

Electrical data

Amperage Rating
1250 A
Voltage rating
600 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
2400000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.