Vidensøgning
Download dokument () af 20
We make what matters work*

170M5695

Fuse-link, high speed, 550 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5695
EAN
5704057030502
UPC
051712262149
Product Length/Depth
77 mm
Product Height
160 mm
Product Width
61 mm
Product Weight
828.75 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized
IEC Rated

Electrical data

Amperage Rating
550 A
Class
Class aR
Clearing (I2T)
370000 at 1000 V 495000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
62000
Voltage rating
1000 V
Watt losses
100 W

Product specifications

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
2
Fuse type
US Style
FU/115 without indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.