Vidensøgning
Download dokument () af 20
We make what matters work*

170M5699

Fuse-link, high speed, 900 A, AC 1000 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5699
EAN
5704057050159
UPC
051712262187
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
306 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
900 A
Voltage rating
1000 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Fuse indicator
None
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.