Vidensøgning
Download dokument () af 20
We make what matters work*

170M5710

Fuse-link, high speed, 500 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5710
EAN
5027590458290
UPC
051712262224
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
318 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Class
Class aR
Clearing (I2T)
145000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
21500
Voltage rating
690 V
Watt losses
75 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
2
Fuse type
US Style
FU/115 without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.