Vidensøgning
Download dokument () af 20
We make what matters work*

170M5738

Fuse-link, high speed, 250 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5738
EAN
5027590458375
UPC
051712262286
Product Length/Depth
77 mm
Product Height
160 mm
Product Width
61 mm
Product Weight
274 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
CSA Certified
UL Recognized

Electrical data

Amperage Rating
250 A
Voltage rating
1000 V
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
38500 at 1000 V 51500 at 1250 V

Product specifications

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.