Vidensøgning
Download dokument () af 20
We make what matters work*

170M5761

Fuse-link, high speed, 550 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5761
EAN
5027590458450
UPC
051712262446
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
321 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Class
Class aR
Clearing (I2T)
190000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
28000
Voltage rating
690 V
Watt losses
80 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.