Vidensøgning
Download dokument () af 20
We make what matters work*

170M5766
Modelkode: FUSE 1000A 690V 2FKE/115 AR UC

Fuse-link, high speed, 1000 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5766
EAN
5027590458672
UPC
051712815208
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
463 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1000A 690V 2FKE/115 AR UC

Elektriske data

Amperage Rating
1000 A
Class
Class aR
Clearing (I2T)
1250000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
180000
Voltage rating
690 V
Watt losses
115 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.