Vidensøgning
Download dokument () af 20
We make what matters work*

170M5782

Fuse-link, high speed, 420 A, AC 690 V, DIN 2, 54 x 72 x 150 mm, aR, DIN, IEC, dual indicator, live gripping lugs

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5782
EAN
5027590459129
Product Length/Depth
200 mm
Product Height
79 mm
Product Width
158 mm
Product Weight
674 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
420 A
Class
Class aR
Voltage rating
690 V
Watt losses
43 W

Produktspecifikationer

Application
industrial
Fuse indicator
Combination fuse status indicator
Fuse size
2
Fuse type
DIN 43620
Bladed

Eksportér produktspecifikation