Vidensøgning
Download dokument () af 20
We make what matters work*

170M5847

Fuse-link, high speed, 900 A, AC 690 V, size 2, 61 x 77 x 65 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5847
EAN
5704057031202
UPC
051712794886
Product Length/Depth
61 mm
Product Height
65 mm
Product Width
77 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC

Electrical data

Amperage Rating
900 A
Voltage rating
690 V
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.