Vidensøgning
Download dokument () af 20
We make what matters work*

170M5875

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 800A, Top fuse status indicator, Fuse, Class aR

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5875
EAN
5027590461078
UPC
051712793476
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
212 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
800 A
Voltage rating
690 V
Voltage type
AC
Watt losses
105 W
Class
Class aR

Produktspecifikationer

Fuse size
2

Eksportér produktspecifikation