Vidensøgning
Download dokument () af 20
We make what matters work*

170M5887
Modelkode: FUSE 500A 690V DIN 2 GR

Fuse-link, high speed, 500 A, AC 690 V, DIN 2, 60 x 74 x 150 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5887
EAN
5027590461160
UPC
051712386500
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
424 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 500A 690V DIN 2 GR

Electrical data

Amperage Rating
500 A
Class
Class gR
Interrupt rating
200 kAIC
Voltage rating
690 V (IEC)
Watt losses
66 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type T Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
2
Fuse type
DIN 43620
T indicator for micro
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.