Vidensøgning
Download dokument () af 20
We make what matters work*

170M5925

Fuse-link, high speed, 400 A, AC 1000 V, size 2, 59 x 77 x 75 mm, aR, IEC, UL, type K indicator, flush end, 16 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5925
EAN
5027590461191
UPC
051712602136
Product Length/Depth
50 mm
Product Height
59 mm
Product Width
59 mm
Product Weight
736.25 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL

Elektriske data

Amperage Rating
400 A
Class
Class aR
Interrupt rating
125 kAIC
Voltage rating
1000 V (IEC)
Watt losses
85 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
Flush end
GKN/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.