Vidensøgning
Download dokument () af 20
We make what matters work*

170M5953

Fuse-link, high speed, 315 A, AC 1000 V, size 2, 59 x 77 x 75 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5953
EAN
5027590461252
UPC
051712602105
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
319.75 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
81500 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
13500
Voltage rating
1000 V (IEC)
Watt losses
75 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
Flush end
BKN/Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.