Vidensøgning
Download dokument () af 20
We make what matters work*

170M5990
Modelkode: FUSE 800A 1000V 2TN/110 AR UR

Fuse-link, high speed, 800 A, AC 1000 V, DIN 2, 59 x 75 x 138 mm, aR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5990
EAN
5027590461719
UPC
051712603508
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
835 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 800A 1000V 2TN/110 AR UR

Elektriske data

Amperage Rating
800 A
Class
Class aR
Clearing (I2T)
1200000 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
195000
Voltage rating
1000 V
Watt losses
122 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
2
Fuse type
Bolted tag
DIN 43653

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.