Vidensøgning
Download dokument () af 20
We make what matters work*

170M6026

Fuse-link, high speed, 850 A, AC 1750 V, size 3, aR, IEC, with indicator 3BKN/125 AR, flush end

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6026
EAN
5996516017388
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
850 A
Class
Class aR
Voltage rating
1750 V
Watt losses
135 W

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
BKN/Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.