Vidensøgning
Download dokument () af 20
We make what matters work*

170M6094

Fuse-link, high speed, 130 A, AC 7200 V, size 00, 30 x 67 x 506 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6094
EAN
5027590277068
UPC
051712272452
Product Length/Depth
513 mm
Product Height
70 mm
Product Width
70 mm
Product Weight
1893 g
Compliances
Contact factory

Elektriske data

Amperage Rating
130 A
Class
Class aR
Voltage rating
7200 V
Watt losses
125 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.