Vidensøgning
Download dokument () af 20
We make what matters work*

170M6110
Modelkode: FUSE 630A 690V 3KN/80 AR UC

Fuse-link, high speed, 630 A, AC 690 V, DIN 3, 76 x 92 x 109 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6110
EAN
5996516017739
UPC
051712262811
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
967 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 630A 690V 3KN/80 AR UC

Electrical data

Amperage Rating
630 A
Class
Class aR
Clearing (I2T)
210000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
31000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
105 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
DIN 43653
KN/80 Type K Indicator for Micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.