Vidensøgning
Download dokument () af 20
We make what matters work*

170M6156

Fuse-link, high speed, 1000 A, AC 1250 V, size 3, 74 x 92 x 141 mm, aR, IEC, single indicator east

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6156
EAN
5996516028384
UPC
051712386494
Product Length/Depth
88.8 mm
Product Height
139.3 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
Contact factory

Elektriske data

Amperage Rating
1000 A
Class
Class aR
Voltage rating
1250 V (IEC), 1300 V (UL)

Produktspecifikationer

Fuse indicator
Non Indicating
Fuse size
3
Fuse type
E/Type indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.