Vidensøgning
Download dokument () af 20
We make what matters work*

170M6166
Modelkode: FUSE 1250A 690V 3/110 AR UC

Eaton Bussmann series high speed square body fuse,1250A,200 kAIC,Class aR,Blade end X blade end,DIN 43 620,Standard,Clearing at 660V: 1950000,square body with centre-bolted tags (slotted),Top fuse status indicator,Current pre-arc: 290000,

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6166
EAN
5027590511599
UPC
051712263122
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
900 g
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1250A 690V 3/110 AR UC

Electrical data

Amperage Rating
1250 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
1950000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.