Nulstil
Nulstil
Fuse-link, high speed, 500 A, AC 690 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, type T indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6208
|
| EAN |
5996516018316
|
| UPC |
051712263320
|
| Product Length/Depth |
168 mm
|
| Product Height |
76 mm
|
| Product Width |
95 mm
|
| Product Weight |
1474 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Model Code |
FUSE 500A 690V 3TN/110 AR UC
|
| Amperage Rating |
500 A
|
| Class |
Class aR
|
| Clearing (I2T) |
95000 at 660 V
|
| Interrupt rating |
200 kAIC
|
| Pre arc (I2T) |
14000
|
| Voltage rating |
690 V (IEC), 700 V (UL)
|
| Watt losses |
95 W
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
3
|
| Fuse type |
DIN 43653
TN/110 Type T Indicator for Micro Bolted tag |