Vidensøgning
Download dokument () af 20
We make what matters work*

170M6216
FUSE 1250A 690V 3TN/110 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 1250 A, Fuse size: 3, Top fuse status indicator, DIN 43653, TN/110 Type T Indicator for Micro

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6216
EAN
5996516018385
UPC
051712263405
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
900 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1250A 690V 3TN/110 AR UC

Elektriske data

Amperage Rating
1250 A
Class
Class aR
Clearing (I2T)
1950000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
69500
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
140 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag

Eksportér produktspecifikation