Download dokument () af 20

170M6221
Modelkode: FUSE 2000A 550V 3TN/110 AR UR

Eaton Bussmann series high speed square body fuse, 550V, 2000A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6221
EAN
5996516018439
UPC
051712263450
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1229 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 2000A 550V 3TN/110 AR UR

Electrical data

Amperage Rating
2000 A
Voltage rating
550 V AC
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
6350000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.