Vidensøgning
Download dokument () af 20
We make what matters work*

170M6230

Fuse-link, high speed, 700 A, AC 1250 V, size 3, 74 x 92 x 141 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6230
EAN
5996516018453
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
915 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
700 A
Voltage rating
1250 V
Interrupt rating
30 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.