Vidensøgning
Download dokument () af 20
We make what matters work*

170M6277

Fuse-link, high speed, 1000 A, AC 1100 V, size 3, 76 x 76 x 150 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6277
EAN
5027590229647
UPC
051712656641
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
2800 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
1000 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1100 V
Watt losses
135 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
T indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.