Vidensøgning
Download dokument () af 20
We make what matters work*

170M6280

Fuse-link, high speed, 630 A, AC 690 V, size 3, 74 x 92 x 141 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6280
EAN
5996516018828
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC

Elektriske data

Amperage Rating
630 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
105 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.