Vidensøgning
Download dokument () af 20
We make what matters work*

170M6302

Eaton Bussmann series Fuse-link, high speed, 350 A, AC 1250 V, size 3, 76 x 76 x 155 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6302
EAN
5996516005989
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1244 g
Compliances
CE

Elektriske data

Amperage Rating
350 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1250 V
Watt losses
90 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.