Vidensøgning
Download dokument () af 20
We make what matters work*

170M6309

Fuse-link, high speed, 550 A, AC 690 V, size 3, 76 x 92 x 126 mm, aR, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6309
UPC
051712263740
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1525 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Class
Class aR
Clearing (I2T)
135000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
19500
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
100 W

Product specifications

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fitted with:
Type T Indicator for micro
Fuse indicator
Non Indicating
Fuse size
3
Fuse type
French style
E/Type indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.