Vidensøgning
Download dokument () af 20
We make what matters work*

170M6339

Fuse-link, high speed, 350 A, AC 1250 V, size 3, 76 x 92 x 76 mm, aR, IEC, UL, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6339
EAN
5027590461795
UPC
051712263856
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1126 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 350A 1250V 3BKN/75 AR CU

Elektriske data

Amperage Rating
350 A
Class
Class aR
Clearing (I2T)
81500 at 1000 V, 110000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
13500
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
90 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Flush end
BKN/75 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.