Vidensøgning
Download dokument () af 20
We make what matters work*

170M6368

Eaton Bussmann series high speed square body fuse, 1500 A, AC 690 V, size 3, 76 x 92 x 126 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6368
EAN
5996516004777
UPC
051712264051
Product Length/Depth
78 mm
Product Height
123 mm
Product Width
155 mm
Product Weight
1287 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
1500 A
Class
Class aR
Clearing (I2T)
2450000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
460000
Voltage rating
700 V (UL), 690 V (IEC)
Watt losses
160 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.