Vidensøgning
Download dokument () af 20
We make what matters work*

170M6393

Eaton Bussmann series high speed square body fuse, 2000 A, 700 V (UL), 600 V (IEC), Size 3, Non Indicating

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6393
EAN
5996516019122
UPC
051712794114
Product Length/Depth
88.8 mm
Product Height
65.3 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
2000 A
Class
Class aR
Voltage rating
700 V (UL), 600 V (IEC)

Produktspecifikationer

Fuse indicator
Non Indicating
Fuse size
3
Fuse type
BKN/Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.