Vidensøgning
Download dokument () af 20
We make what matters work*

170M6410

Fuse-link, high speed, 630 A, AC 690 V, size 3, aR, IEC, UL, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6410
EAN
5027590461955
UPC
051712264082
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
827 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
630 A
Class
Class aR
Clearing (I2T)
210000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
31000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
105 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
Flush end
B/Visual indicator

Eksportér produktspecifikation