Vidensøgning
Download dokument () af 20
We make what matters work*

170M6427

Fuse-link, high speed, 1100 A, AC 1250 V, 2 x size 3, 74 x 177 x 95 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6427
EAN
5027590416061
Product Length/Depth
177 mm
Product Height
85.4 mm
Product Width
74 mm
Product Weight
2.8 g
Certifications
IEC

Elektriske data

Amperage Rating
1100 A
Class
Class gBat
Interrupt rating
100 kAIC
Voltage rating
1250 V
Watt losses
220 W

Produktspecifikationer

Fuse indicator
Centre fuse status indicator
Fuse size
23
Fuse type
BKN/75 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.