Vidensøgning
Download dokument () af 20
We make what matters work*

170M6459
Modelkode: FUSE 550A 690V 3BKN/50 AR UC

Fuse-link, high speed, 550 A, AC 690 V, size 3, aR, IEC, UL, single (top) indicator system

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6459
EAN
5027590462365
UPC
051712264211
Product Length/Depth
53 mm
Product Height
92 mm
Product Width
76 mm
Product Weight
278 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 550A 690V 3BKN/50 AR UC

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
135000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.