Vidensøgning
Download dokument () af 20
We make what matters work*

170M6494

Eaton Bussmann series high speed square body fuse, -BKN/90, DC bus, DC drives, 630 A, aR, AC/DC, 3, 495000 at 1000 V, 665000 at 1250 V, 115 Watt, 83500, 100 kAIC, Flush, 1250 V (IEC), 1300 V (UL),

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6494
EAN
5704057034791
UPC
051712264242
Product Length/Depth
91 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
1395 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
630 A
Class
Class aR
Clearing (I2T)
495000 at 1000 V, 665000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
83500
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
115 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Non Indicating
Fuse size
3
Fuse type
Flush end
BKN/90 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.