Vidensøgning
Download dokument () af 20
We make what matters work*

170M6500

Fuse-link, high speed, 1250 A, AC 1100 V, size 3, 76 x 92 x 83 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6500
EAN
5996516019566
UPC
051712264303
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1358 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1250 A
Voltage rating
1100 V
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
3950000 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/90 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.